Skip to content Skip to navigation menu

Flexel® Liner for LevMixer®

Flexel® Drum Bags for LevMixer® contain a magnetic impeller assembly positioned for maximum flexibility and performance for all mixing applications. They are available from 50L to 1,000L with silicone and C-flex tubing or without tubing.

Item no.:  FXB111146

Availability:  On Request

Flexel® Drum for LevMixer® is a unique single-use mixing solution using the ATMI LevMixer® levitated impeller and Sartorius Stedim Biotech Flexel® 3D Bags.LevMixer® Drive Unit generates the levitation and rotation of the single-use impeller without surface contact. It can ideally be applied for ultra clean mixing, low-shear mixing and liquid-liquid mixing, homogenization & resuspension.Flexel® Drum Bags for LevMixer® contain a magnetic impeller assembly positioned for maximum flexibility and performance for all applications.Standard Flexel® Drum Bags for LevMixer® are available from 50 l to 1,000 l with or without silicone and C-flex tubings.

  • Standard Flexel® Drum Bags for LevMixer® design: Most designs are available from stock
  • Full compliance with ISO11137: Highest sterility assurance level
  • Various bag volumes: High flexibility
  • All connections extensively qualified: Safe and robust
  • Multiple manufacturing sites: High security of supply

Product properties

  • Tubing
    No
  • Side Bottom Drain
    No
  • Sterility
    Gamma irradiated
  • Filter
    No
  • Type
    Flexel<sup>®</sup> Liner for LevMixer<sup>®</sup>
  • Aseptic Connector Device
    No
  • Volume
    370 L
  • Number of ports
    1 pc.

Technical attributes

  • Fittings
    Tri-Clamp
  • Film Material
    S40
  • Sterilization Method
    Gamma irradiation
  • Gas Barrier Layer Material
    Ethylene vinyl alcohol (EVOH)
  • Product Contact Layer Material
    Polyethylene (PE)