Skip to content Skip to navigation menu

X-VIVO 20 with Gentamicin L-Gln, Phenol Red, 1 L

Item no.:  04-448Q

Availability:  On Request

X-VIVO™ 20 was developed and optimized to support the generation of LAK cells from monocyte-depleted PBL at a high density. X-VIVO™ 20 contains L-glutamine, gentamicin and phenol red.Please see Supplemental Information for additional hematopoietic cell applications.

Product properties

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Formulation
    w/ Gentamicin
  • Serum Free
    Yes
  • Package Type
    Bottle
  • Target Application
    High Density LAK
  • Liquid Solution
    Sterile
  • Animal Origin (AO) / Non-Animal Origin (NAO)
    AO
  • Volume
    1 L

Technical attributes

  • Size
    1 L
  • Storage Conditions
    In the dark
  • Storage Temperature
    2 – 8 °C
  • Application
    Cell Therapeutics
  • Application Area
    Hematopoietic cells growth