Skip to content Skip to navigation menu

X-VIVO 10 with Gentamicin and Phenol Red, 1 L

Item no.:  04-380Q

Availability:  On Request

The X-VIVO™ 10 formulation has been designed to support the generation of Lymphokine Activated Killer (LAK) cells in a serum-free environment.X-VIVO™ 10 Catalog number BE02-055Q contains L-glutamine and recombinant transferrin, but not gentamicin or phenol red. Recombinant transferrin replaces native transferrin.X-VIVO™ 10, catalog number 04-380Q, contains L-glutamine, gentamicin and phenol red. Catalog number 04-743Q contains L-glutamine, but not gentamicin or phenol red.Please see Supplemental Information for additional hematopoietic cell applications.

Product properties

  • Target Application
    Lymphokine Activated Killer (LAK)
  • Liquid Solution
    Sterile
  • Animal Origin (AO) / Non-Animal Origin (NAO)
    AO
  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Formulation
    w/o Gentamicin
  • Serum Free
    Yes
  • Package Type
    Bottle
  • Volume
    1 L

Technical attributes

  • Storage Conditions
    In the dark
  • Storage Temperature
    2 – 8 °C
  • Application
    Cell Therapeutics
  • Application Area
    Hematopoietic cells growth
  • Size
    1 L