Skip to content Skip to navigation menu

UltraCULTURE Serum-free Medium, w/o L-Glut,500 ml

Item no.:  BE12-725F

Availability:  On Request

UltraCULTURE™ Serum-free Medium is a complete, all-purpose medium designed for the cultivation of a wide variety of adherent and non-adherent mammalian cell types. UltraCULTURE™ Medium can be used to support fusion of cells during hybridoma formation, growth of monocyte, macrophage, epithelial and fibroblastic cell lines, and generation of virus particles for vaccine production. The medium is supplemented with recombinant human insulin, bovine transferrin and a purified mixture of bovine serum proteins. The total protein concentration of UltraCULTURE™ Medium is approximately 3 mg/ml. UltraCULTURE™ Medium can be supplemented with Cryoprotective Medium (Cat. No. 12-132A) to cryopreserve cells in a serum-free environment. UltraCULTURE™ Medium does not contain L-glutamine; please add 5 ml of 200 mM L-glutamine solution (Cat. Nos. 17-605 or 17-905) prior to use.The formulation for UltraCULTURE™ Medium has been submitted to the FDA as a Master File. Permission to cross-reference the Master File may be obtained by contacting the Regulatory Affairs Department.

  • Applications:
  • Cultivation of adherent and non-adherent mammalian cells
  • Generation of viral particles for vaccine production
  • Performance and Quality Tests:
  • Turbidity may develop in UltraCULTURE™ Medium; experiments have determined that the turbidity will not alter the performance of the product.

Product properties

  • Adherence/Suspension
    Adherent, Suspension
  • Chemically Defined (CD)
    Yes
  • Serum Free
    Yes
  • Pack Size
    1
  • Package Type
    Bottle
  • Volume
    500 mL

Technical attributes

  • Application Area
    Multi purpose growth medium
  • Storage temperature
    2 – 8 °C
  • Size
    0.5 L
  • Storage Conditions
    In the dark
  • Application
    • Protein
    • Vaccine