s
Skip to content Skip to navigation menu

ProVero-1 NAO Medium for Vero Cells, 1L

Item no.:  BE02-030Q

Availability:  On Request

ProVero™ 1 Serum-free Medium is a non-animal origin, protein-free medium designed to support the growth of MDCK and vero cells. ProVero™ 1 Medium includes HEPES and sodium bicarbonate buffer. The absence of proteins and only very low levels of human recombinant insulin facilitate both downstream processing and regulatory compliance. Some vero cell strains require additional supplementation with 5.0 μg/L rhEGF for optimal vero cell growth.

  • Applications:
  • Recombinant protein production
  • Virus production

Product properties

  • Adherence/Suspension
    Adherent, Suspension
  • Chemically Defined (CD)
    No
  • Serum Free
    Yes
  • Package Type
    Bottle
  • Volume
    1 L
  • Protein Free
    Yes
  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Technical attributes

  • Application Area
    VERO cells growth
  • Storage temperature
    2 – 8 °C
  • Size
    1 L
  • Storage Conditions
    In the dark
  • Application
    Vaccine