Skip to content Skip to navigation menu

ProPer-1 w/o L-gln, PR w 0.1% Pluronic F-68 1L

Item no.:  BE02-028Q

Availability:  On Request

ProPer™ 1 Chemically Defined, Serum-free Medium is an animal origin component-free, chemically defined, serumfree medium for growth of human embryonic retinoblast cells (PER.C6® and related cell lines) in suspension. The medium contains a low amount of human recombinant insulin. HEPES as well as sodium bicarbonate are present in the formulation.PER.C6 is a registered trademark of CRUCELL HOLLAND B.V. Pluronic is a registered trademark of BASF.

  • Applications:
  • Growth of human embryonic retinoblast cells (PER.C6® and related cell lines) in suspension
  • Recombinant protein and virus production

Product properties

  • Adherence/Suspension
    Adherent, Suspension
  • Chemically Defined (CD)
    Yes
  • Serum Free
    Yes
  • Pack Size
    1
  • Package Type
    Bottle
  • Volume
    1 L
  • Protein Free
    Yes
  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Technical attributes

  • Application Area
    PER.C6 cells growth
  • Storage temperature
    2 – 8 °C
  • Size
    1 L
  • Storage Conditions
    In the dark
  • Application
    Vaccine