Skip to content Skip to navigation menu

ProNS0 1 CD 1L

Item no.:  12-773Q

Availability:  On Request

ProNS0™ 1 and 2 Chemically Defined (CD) Media, together with ProNS0™ Lipid CD Supplement, are designed to meet a growing demand for optimized NS0 formulations.Two optimized formulas are available to cover the broadest range of NS0 nutritional needs - Further maximize protein production by titration with ProNS0™ Lipid CD Supplement

  • protein-free and chemically defined formulations
  • Non-animal origin components reduce regulatory burdens

Product properties

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Serum Free
    Yes
  • Package Type
    Bottle
  • Volume
    1 L
  • Liquid Solution
    Sterile
  • Protein Free
    Yes
  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Generation
    NS0 1

Technical attributes

  • Application Area
    NS0 cells growth
  • Storage temperature
    2 – 8 °C
  • Size
    1 L
  • Storage Conditions
    In the dark
  • Application
    Protein