Skip to content Skip to navigation menu

ProDoma 3 w/o L-gln, PR w 0.1% Pluronic F-68 1L

Item no.:  BE02-032Q

Availability:  On Request

ProDOMA™ Hybridoma media have been developed to be scalable from flask to bioreactor. ProDOMA™ 1 is protein-free, non-animal origin, and chemically defined.

  • Applications:
  • Hybridoma cell growth
  • Monoclonal antibody production

Product properties

  • Chemically Defined (CD)
    No
  • Serum Free
    Yes
  • Package Type
    Bottle
  • Volume
    1 L
  • Liquid Solution
    Sterile
  • Protein Free
    Yes
  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Generation
    Pro Hybridoma2

Technical attributes

  • Application Area
    Hybridoma cell growth
  • Storage temperature
    2 – 8 °C
  • Size
    1 L
  • Storage Conditions
    In the dark
  • Application
    Protein