text.skipToContent text.skipToNavigation

ProCHO-5 Powder kit 50L

Item no.:  15-766F

Availability:  On Request

ProCHOTM Protein-free CHO Media were developed specifically to facilitate the production and downstream processing of recombinant proteins expressed in CHO cells. These proteinfree formulations support high-density cultures without the need for animal derived components. Very low levels of recombinant insulin facilitate both downstream purification and regulatory compliance.ProCHOTM-4 - For concurrent transition of adherent CHO cells to serum-free and suspension culture. Supports faster doubling times.ProCHOTM-5 - For CHO cells already growing in suspension. Supports increased protein production. Contains 0.1% Pluronic® F-68. Does not contain L-glutamine, phenol red, hypoxanthine, or thymidine.ProCHOTM-AT - For adherent culture of CHO cells. Contains L-glutamine. Does not contain hypoxanthine or thymidine.

Product properties

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    No
  • Serum Free
    Yes
  • Package Type
    Kit
  • Liquid Solution
    Sterile
  • Protein Free
    Yes
  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Generation
    Pro 5
  • Powder Kit
    3 components
  • Powder Kit Volume
    For 50 l

Technical attributes

  • Application Area
    CHO cells growth
  • Storage temperature
    See instruction at component level
  • Size
    50 L
  • Storage Conditions
    See instruction at component level
  • Application
    Protein