Skip to content Skip to navigation menu

ProCHO-4 serum-free medium 1L

Item no.:  12-029Q

Availability:  On Request

ProCHOTM Protein-free CHO Media were developed specifically to facilitate the production and downstream processing of recombinant proteins expressed in CHO cells. These proteinfree formulations support high-density cultures without the need for animal derived components. Very low levels of recombinant insulin facilitate both downstream purification and regulatory compliance.ProCHOTM-4 - For concurrent transition of adherent CHO cells to serum-free and suspension culture. Supports faster doubling times.ProCHOTM-5 - For CHO cells already growing in suspension. Supports increased protein production. Contains 0.1% Pluronic® F-68. Does not contain L-glutamine, phenol red, hypoxanthine, or thymidine.ProCHOTM-AT - For adherent culture of CHO cells. Contains L-glutamine. Does not contain hypoxanthine or thymidine.

Product properties

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    No
  • Serum Free
    Yes
  • Package Type
    Bottle
  • Liquid Solution
    Sterile
  • Protein Free
    Yes
  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Generation
    Pro 4
  • Volume
    1 L

Technical attributes

  • Size
    1 L
  • Storage Conditions
    In the dark
  • Storage Temperature
    2 – 8 °C
  • Application
    Protein
  • Application Area
    CHO cells growth