text.skipToContent text.skipToNavigation

Pro293A-CDM, for adherent cells, 1 L

Order Number:  12-764Q

Availability:  On Request

Pro293™ Chemically Defined, Serum-free Media were optimized to support high-density growth and recombinant protein production in 293 neonatal kidney cells. They are chemically defined to ease regulatory compliance and downstream protein purification. They contain very low levels of recombinant human insulin, and are free of animal-origin components

  • Applications:
  • Pro293™ a Medium — for 293 cells growing in adherent culture
  • Pro293™ a Medium — for 293 cells growing in suspension culture

Product properties

  • Adherence/Suspension
    Adherent
  • Chemically Defined (CD)
    Yes
  • Serum Free
    Yes
  • Package Type
    Bottle
  • Volume
    1 L
  • Liquid solution
    Sterile
  • Protein Free
    Yes
  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Technical attributes

  • Application Area
    HEK293 cells growth
  • Storage temperature
    2 – 8 °C
  • Size
    1 L
  • Storage conditions
    In the dark
  • Application
    Vaccine