Skip to content Skip to navigation menu

PowerCHO-2 CD Powder Kit, 50L

Item no.:  BE15-771F

Availability:  On Request

PowerCHOTM 1, 2, and 3 Chemically Defined, Serum-free CHO Media are the next generation in CHO media, optimized for both cell growth and protein production. PowerCHOTM Media are hydrolysate-free, serum-free, and non-animal origin media for supporting high-density CHO cells in suspension. For therapeutic bioprocessing applications, these protein-free formulations also facilitate both downstream purification and regulatory compliance.PowerCHOTM contains HEPES and Pluronic® F-68, but does not contain L-glutamine, phenol red, hypoxanthine, and thymidine.

  • Maximum culture performance through balanced formulation
  • Maintain high viability (>90%) at high cell densities
  • Confidence in performance lot-to-lot with chemically defined, serum-free media
  • Easily scaleable to support high-density, large scale production volumes

Product properties

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Serum Free
    Yes
  • Package Type
    Kit
  • Protein Free
    Yes
  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Generation
    Power 2
  • Powder Kit
    4 components
  • Powder Kit Volume
    For 50 l

Technical attributes

  • Size
    50 L
  • Storage Conditions
    See instruction at component level
  • Storage Temperature
    See instruction at component level
  • Application
    Protein
  • Application Area
    CHO cells growth