Skip to content Skip to navigation menu

Insect-XPRESS w/ L-Gln 500 ml

Item no.:  12-730F

Availability:  On Request

Insect-XPRESS™ Medium is a protein-free formulation designed to support the growth of insect cell lines derived from Spodoptera frugiperda (Sf9 and Sf21). Cell densities in excess of 8.3 × 106 cells/ml can be achieved with suspension cultures of Sf9 cells using Insect-XPRESS™ Medium and an excess of oxygen. This formulation can also be used for stationary monolayer cultures and shake-flask cultures. Insect-XPRESS™ Medium contains L-glutamine and supports superior production of recombinant proteins when using the Baculovirus Expression Vector System (BEVS). For cryopreservation of insect cells, Insect-XPRESS™ can be mixed 50:50 with Cryoprotective Medium (Cat. No. 12-132).

  • Pro293™ a Medium — for 293 cells growing in suspension culture
  • Pro293™ a Medium — for 293 cells growing in adherent culture
  • Both media do not contain L-glutamine or phenol red. Pluronic® F-68 is present at 0.1%.

Product properties

  • Adherence/Suspension
    Adherent, Suspension
  • Serum Free
    Yes
  • Pack Size
    1
  • Package Type
    Bottle
  • Animal Origin (AO) / Non-Animal Origin (NAO)
    AO
  • Volume
    500 mL

Technical attributes

  • Size
    0.5 L
  • Storage Conditions
    In the dark
  • Storage Temperature
    2 – 8 °C
  • Application
    • Protein
    • Vaccine
  • Application Area
    Insect cells growth