text.skipToContent text.skipToNavigation

USP WFI bulk Sterile filtered 1 L

Item no.:  BE17-724Q

Availability:  On Request

WFI quality water is used at our Walkersville, MD and Verviers, BE facilities for the manufacture of all cell culture products. These products are suitable for cell culture use.

Product properties

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Package Type
    Bottle
  • Formulation
    Water
  • Volume
    1 L
  • Liquid Solution
    Sterile

Technical attributes

  • Application Area
    Reagent
  • Storage temperature
    15 – 30 °C
  • Size
    1 L