text.skipToContent text.skipToNavigation

STD Water for Cell Culture 500 ml

Item no.:  17-724F

Availability:  On Request

WFI quality water is used at our Walkersville, MD and Verviers, BE facilities for the manufacture of all cell culture products. These products are suitable for cell culture use.

Product properties

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Package Type
    Bottle
  • Formulation
    Water
  • Volume
    500 mL

Technical attributes

  • Application Area
    Reagent
  • Storage temperature
    15 – 30 °C
  • Size
    0.5 L