Skip to content Skip to navigation menu

Sodium Bicarb. 7.5% sol 100 ml

Item no.:  17-613E

Availability:  On Request

All BioWhittaker® Cell Culture Reagent and Buffer products are manufactured in accordance with cGMP regulations and are cell culture tested to assure compatibility.

Product properties

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Package Type
    Bottle
  • Formulation
    Sodium Bicarbonate
  • Liquid Solution
    Sterile
  • Volume
    100 mL

Technical attributes

  • Size
    0.1 L
  • Storage Temperature
    15 – 30 °C
  • Application Area
    Supplement for cell culture