Skip to content Skip to navigation menu

HEPES Buffer, 1M stock in normal saline, 100 ml

Item no.:  17-737E

Availability:  On Request

All BioWhittaker® Cell Culture Reagent and Buffer products are manufactured in accordance with cGMP regulations and are cell culture tested to assure compatibility.

Product properties

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Formulation
    HEPES
  • Package Type
    Bottle
  • Volume
    100 mL

Technical attributes

  • Storage Temperature
    15 – 30 °C
  • Application Area
    Buffer
  • Size
    0.1 L