Skip to content Skip to navigation menu

DPBS Powder w/o Ca, Mg 10L = 95.44 g

Item no.:  BE15-512D

Availability:  On Request

All BioWhittaker® Cell Culture Reagent and Buffer products are manufactured in accordance with cGMP regulations and are cell culture tested to assure compatibility.

Product properties

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Package Type
    Bucket
  • Formulation
    Dulbecco's w/o Calcium
  • Liquid Solution
    Sterile
  • Powder Kit Volume
    For 10 l
  • Powder Packs
    1 pack

Technical attributes

  • Application Area
    Buffer
  • Storage temperature
    15 – 30 °C
  • Size
    10 L
  • Storage Conditions
    Dry