Skip to content Skip to navigation menu

DPBS-1X w/ Ca++ & Mg++ 1 L

Item no.:  BE17-513Q

Availability:  On Request

All BioWhittaker® Cell Culture Reagent and Buffer products are manufactured in accordance with cGMP regulations and are cell culture tested to assure compatibility.

Product properties

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Package Type
    Bottle
  • Formulation
    Dulbecco's w/ Calcium
  • Liquid Solution
    Sterile
  • Concentration
    1x
  • Volume
    1 L

Technical attributes

  • Size
    1 L
  • Storage Temperature
    15 – 30 °C
  • Application Area
    Buffer