Skip to content Skip to navigation menu

Celsius®-Pak, Thermw, VentFil, 16.6L, 6pcs, STD-S

Celsius®-Pak provides uniform and reproducible freeze and thaw processes for biopharmaceuticals in manufacturing and process development. They are available in a range of volumes from 30 ml to 16.6 l.

Item no.:  FZB110092

Availability:  On Request

Celsius®-Pak combines unique design in disposable container with a protective structural frame. The robustness of the assembly ensures protection, support and ease of handling. Used in conjunction with the Celsius® controlled freeze and thaw equipment, Celsius®-Pak provides uniform and reproducible freeze and thaw processes for biopharmaceuticals in manufacturing and process development. They are available in a range of volumes from 30 ml to 16.6 l.

  • Robust, scalable, reproducible technology in single-use containers
  • Multiple manufacturing sites: High security of supply
  • 100 % integrity testing of bag and immediate connection: Process safety and integrity
  • All connections extensively qualified: Safe and robust
  • Standard design: Most designs available from stock

Product properties

  • Aseptic Connector Device
    No
  • MPC Connectors
    No
  • Thermowell
    Yes
  • Tubing
    EVA + Silicone
  • Venting Filter
    Yes
  • Volume
    16.6 L

Technical attributes

  • Sterilization Method
    Gamma irradiation
  • Port 1
    EVA ⅜” × 15/32” × 10 cm (4”) + Silicone (pt) ⅜” × ⅝” × 30 cm (12”) + Silicone (pt) ⅜” × ⅝” × 60 cm (23.6”) + Silicone (pt) ¼” × ⅜” × 10 cm (4”) and Midisart vent filter + Silicone (pt) ⅜” × ⅝” × 10 cm (4”) and male MPC + sealing cap
  • Ends Material
    High-density polyethylene (HDPE)
  • GammaTag™
    No
  • Gas Barrier Layer Material
    Ethylene vinyl alcohol (EVOH)
  • Plate & Rods Material
    316 Stainless Steel
  • Product Contact Layer Material
    Ethylene-vinyl acetate (EVA)
  • Film Material
    S71
  • Dimensions (W×D×H)
    92.5 × 42.5 × 19.2 cm