text.skipToContent text.skipToNavigation

Celsius®-Pak, AsConDev, VentFil, 2l, 4 pc, STD-S

Celsius®-Pak provides uniform and reproducible freeze and thaw processes for biopharmaceuticals in manufacturing and process development. They are available in a range of volumes from 30 ml to 16.6 l.

Item no.:  FZB109769

Availability:  On Request

Celsius®-Pak combines unique design in disposable container with a protective structural frame. The robustness of the assembly ensures protection, support and ease of handling. Used in conjunction with the Celsius® controlled freeze and thaw equipment, Celsius®-Pak provides uniform and reproducible freeze and thaw processes for biopharmaceuticals in manufacturing and process development. They are available in a range of volumes from 30 ml to 16.6 l.

  • Robust, scalable, reproducible technology in single-use containers
  • Multiple manufacturing sites: High security of supply
  • 100 % integrity testing of bag and immediate connection: Process safety and integrity
  • All connections extensively qualified: Safe and robust
  • Standard design: Most designs available from stock

Product properties

  • Volume
    2 L
  • Venting Filter
    Yes
  • Tubing
    EVA + Silicone
  • Thermowell
    No
  • Aseptic Connector Device
    Yes
  • MPC Connectors
    No

Technical attributes

  • Port 1
    EVA ⅜” × 15/32” × 4 cm (1.57”) + Silicone (pt) ½” × 11/16” × 15 cm (6”) and female aseptic connection device + Silicone (pt) ½” × 11/16” × 15 cm (6”), Silicone (pt) ¼” × ⅜” L100 (L4”) and Midisart vent filter
  • Port 2
    EVA ⅜” × 15/32” × 4 cm (1.57”) + Silicone (pt) ¼” × ⅜” × 25 cm (10”) + Silicone (pt) ½” × 11/16” x15 cm (6”) and female aseptic connection device
  • Gas Barrier Layer Material
    Ethylene vinyl alcohol (EVOH)
  • Product Contact Layer Material
    Ethylene-vinyl acetate (EVA)
  • Ends Material
    High-density polyethylene (HDPE)
  • Plate & Rods Material
    316 Stainless Steel
  • GammaTag™
    No
  • Film Material
    S71
  • Sterilization Method
    Gamma irradiation