s
Skip to content Skip to navigation menu

Sartocheck® 4 Plus Filter Tester v 3.2

Fully automatic filter integrity testing device. In full compliance with 21 CFR Part 11 and GAMP5. A large accessory package makes Sartocheck 4 plus flexible, powerful and creates safe solutions for almost all customer needs.

Item no.:  26288---FT

Availability:  On Request

The Sartocheck® 4 plus is the result of Sartorius 30 years experience in developing automatic filter integrity testers. Valuable productivity enhancing features and robust build quality have been combined with incredible ease of use to make the Sartocheck® 4 plus the only logical choice for integrity testing.

The Sartocheck® 4 plus provides the following unique combination of benefits:
  • Smart design
  • Large colour TFT display
  • User-friendly menu structure
  • On-screen assistance
  • Test result storage of 999 results
  • Audit trail - Up to 250 different test programs to be stored
  • Password protected access
  • Individual user profiles with rights to be defined
  • SD card reader for storing and transferring test results, test programs and user profiles
  • FTP connection
  • Profibus compatible
  • Reliable cleaning of the complete internal pneumatics.

Sartocheck® 4 Plus Filter tester performs the following tests:

  • Bubble Point Test
  • Diffusion Test
  • Bubble Point and Diffusion Test (combining test)
  • Pressure Drop Test
  • Water Intrusion Test
  • Water Flow Test
  • Multipoint Diffusion Test

Cleaning Function guarantees highest process security: The cleaning function of Sartocheck® 4Plus Filter Tester allows you to flush all internal pneumatic parts completely. On-screen instructions guide you through all necessary steps. The automatic drying function guarantees that no cleaning liquid remains inside. Because only stainless steel and PTFE is used for the internal pneumatic parts, the unit can be cleaned even with aggressive cleaning fluids (e.g. 0.1M NaOH). This guarantees highest cleaning efficacy and therefore enhances the safety of the integrity testing procedure.

Application Note

Options for Shortening the Test Time with Sartocheck® 4 plus
en 520.4 kB
Internal Cleaning of the Sartocheck® 4 plus – Why Sacrifice Additional Reliability?
en 404.0 kB
Sartocheck® 4|Sartocheck® 4 plus — Automatic Detection of Improper Test Setup
en 1.9 MB

Brochure

Sartocheck® 4 plus — Filter Integrity Testing & Bag Testing at its Best
en 1.4 MB

Datasheet

Sartocheck® 4 plus Filter tester and Bag tester — Integration of the Sartocheck® 4 plus into an automation environment
en 1.4 MB

User Manual

Sartocheck® 4 plus Filter tester | Filter tester MultiUnit
en 5.2 MB

Product properties

  • Weight
    15 kg
  • Max. operating pressure
    10 bar
  • Measuring range
    100 – 8,000 mbar
  • Display
    10.4'' TFT Touchscreen Display (256 Colors)
  • Primary Product Type
    Systems
  • System Type
    Integrity Testing Systems
  • Data Interface
    PLC / FTP / Profibus - SCADA (adapter required)

Technical attributes

  • Dimensions (WxDxH)
    460 × 390 × 245 mm
  • Operating Pressure
    min. 4 bar g or test p + 0.5 bar g (whichever highest); max 10 bar g
  • Max. power input
    74 W
  • Operating Conditions - Temperature
    +15 – +35 °C
  • Bubble point
    100–8000 mbar acc. +/- 50 mbar
  • Packing Weight
    2.7 kg
  • Languages
    English, German, French, Spanish, Italien
  • Power Requirements
    100 - 240 V / 47 - 63 Hz
  • Relative Humidity
    10% – 80%
  • Water Intrusion
    0.1-999 ml/10 min acc. +/- 5%
  • Diffusion
    Without ext. ref. tank: Cartridge systems up to net volume of 14 l; with ext. ref. tank: Cartridge systems up to 150 l
  • Net Volume Measurement
    4 %
  • Market
    BioPharma
  • Measuring Accuracy - Absolute Deviation Pressure Measurement
    max. ±9.5 mbar
  • Measuring Accuracy - Relative Deviation Pressure Measurement
    0.1%
  • Pressure Drop
    All filter systems up to net volume of 150 L
  • Additional Product Specifications
    • Measuring accuracy - bubble point: 0.05 bar
    • Measuring accuracy - diffusion: 0.1-3000 mL/min acc. +/-5%
    • Measuring accuracy - Water intrusions: 5 %
    • Measuring Ranges - Net volume: 9 mL - 150 L acc. +/- 4%
  • Interface Port
    RS232, RS485, RJ45, PLC port
  • Ethernet Connection
    RJ45
  • PLC port
    binary signals 12 pins
  • Serial Port MU
    RS232 (Sartocheck® 4 plus only)
  • Serial Port TU
    RS232 | RS485