Sartoflow® Filter Holders

The family of Sartorius TFF filter holders features the latest advances in TFF design for full flexibility. This unique design within the Sartoflow® filter holder family provides you with a reproducible performance from 30 - 2.500 L process volumes.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (12)

  • Sartoflow®10, 1.4435/F/R22,1/P15,7, Zoll, e-polished
    Item no.
    179-6DZ221157E
    Cassette Capacity
    Sartocon® Cassettes: ≤ 10
    Connections
    Zoll
  • Sartoflow® 20, 1.4435, F/R34, 8/P22, 1/Zoll
    Item no.
    179-2DZ348221EM
    Cassette Capacity
    Sartocon® Cassettes: ≤ 20
    Connections
    Zoll
  • Sartoflow® 20, 1.4435/F/R35, 7/P23/JIS-G
    Item no.
    179-2DJ357230E
    Cassette Capacity
    Sartocon® Cassettes: ≤ 20
    Connections
    JIS-G
  • Sartoflow®10, 1.4435/F/R26/P16, DIN, e-polished
    Item no.
    179-6DD260160E
    Cassette Capacity
    Sartocon® Cassettes: ≤ 10
    Connections
    DIN
  • Sartoflow®10, 1.4435/F/R29,7/P18,1, ISO, e-polished
    Item no.
    179-6DI297181E
    Cassette Capacity
    Sartocon® Cassettes: ≤ 10
    Connections
    ISO
  • Sartoflow® 20, 1.4435, F/R38, 4/P23, 7/ISO
    Item no.
    179-2DI384237EM
    Cassette Capacity
    Sartocon® Cassettes: ≤ 20
    Connections
    ISO
  • Sartoflow®10, 1.4435/F/R23/P23, JIS-G, e-polished
    Item no.
    179-6DJ230230E
    Cassette Capacity
    Sartocon® Cassettes: ≤ 10
    Connections
    JIS-G
  • Sartoflow® 20, 1.4435, F/R 38,4 / P 23,7/ISO
    Item no.
    179-2DI384237E
    Cassette Capacity
    Sartocon® Cassettes: ≤ 20
    Connections
    ISO
  • Sartoflow® 20, 1.4435, F/R35, 7/P23, JIS-G
    Item no.
    179-2DJ357230EM
    Cassette Capacity
    Sartocon® Cassettes: ≤ 20
    Connections
    JIS-G
  • Sartoflow®10, 1.4435/F/R23/P23, JIS-G, e-polished, mirror inverted
    Item no.
    179-6DJ230230EM
    Cassette Capacity
    Sartocon® Cassettes: ≤ 10
    Connections
    JIS-G
  • Sartoflow® 20, 1.4435/F/R34, 8/P22, 1/Zoll
    Item no.
    179-2DZ348221E
    Cassette Capacity
    Sartocon® Cassettes: ≤ 20
    Connections
    Zoll
  • Sartoflow® 20, 1.4435, F/R38/P26, DIN
    Item no.
    179-2DD380260E
    Cassette Capacity
    Sartocon® Cassettes: ≤ 20
    Connections
    DIN
  • The Sartoflow® 10 stainless steel holder with hydraulic is designed for TFF applications from 30 L to 1000 L volume. The holder is optimized for use with up to ten Sartocon® or two Sartocube® production scale TFF cassettes (max. 7 m²).

    Typical applications of the Sartoflow® 10 holder are concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc. and cell harvesting and clarification processes.

    The Sartoflow® 20 stainless steel holder with hydraulic is designed for TFF applications from 200 L to 2500 L volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale TFF cassettes (max. 14 m2).

    Typical applications of the Sartoflow® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.

    Product Information

    • Brand
      Sartoflow®