text.skipToContent text.skipToNavigation

Valvebox for FSM

Order Number:  YVB01FSM

Availability:  On Request

Product properties

  • Primary Product Type
    Draining Systems
  • Dimensions
    220 × 290 × 396 mm
  • Temperature range
    0 – +40 °C

Technical attributes

  • Materials of Construction
    Stainless steel AISI 316L
  • Power Requirements
    100–240 V AC, 50–60 Hz
  • Relative Humidity
    10% – 80%
  • IP Rating
    IP 43
  • Area of Application
    Liquid Storage & Shipping
  • Process Step
    Drug Substance Purification` Cell Harvest & Downstream Processing Intermediates` Media Preparation