text.skipToContent text.skipToNavigation

FlexAct® MF Automatic Manifold Filling Station, Horizontal, 25 kg, 10 pcs.

Order Number:  FSMA25H10

Availability:  On Request

Product properties

  • Primary Product Type
    Automatic Fillers
  • Type
    Horizontal
  • Line frequency
    47 – 63 Hz
  • Dimensions
    630 × 530 × 1,535 mm
  • Temperature range
    0 – +40 °C
  • Pack Size
    10

Technical attributes

  • Materials of Construction
    Stainless steel AISI 316L
  • Power Requirements
    115 V – 20% I + 15%; 230 V – 20% I + 15%
  • Relative Humidity
    10 – 80%
  • IP Rating
    IP 43 - Valve Unit; IP 44 I 67 - Platform; IP69K Controller
  • Area of Application
    Liquid Storage & Shipping
  • Process Step
    Drug Substance Purification` Cell Harvest & Downstream Processing Intermediates` Media Preparation
  • Maximum Inlet Pressure
    0.5 bar
  • Operating weight
    25 kg