text.skipToContent text.skipToNavigation

Draining System

A draining system can be installed into the Palletank for Mixing to ensure complete drainage of the Flexel® Bags without bag manipulation by the user.

Order Number:  FXA122377

Availability:  On Request

The draining system from 50 L to 1,000 L is composed by a slope board, a lifting device and a tubing positionner. At the end of the draining, the lifting device is activated to drive the liquid toward the bottom line and recover more than 99.9% of the initial volume.

Product properties

  • Primary Product Type
    Draining Systems
  • Dimensions
    486 × 470 × 50 mm
  • Volume
    100 L

Technical attributes

  • Materials of Construction
    Stainless Steel 304L
  • Surface Finish
    Glass bead blasted and passivated
  • Area of Application
    Mixing
  • Process Step
    Drug Substance Purification` Drug Product Formulation` Cell Harvest & Downstream Processing Intermediates` Media Preparation` Buffer Preparation