text.skipToContent text.skipToNavigation

Containers

Comprehensive through a host of standard designs engineered around safety and ease of use, the Palletank® uniquely complement your single-use 3D bag for more than 15 years. The perfect fit, form and function combination with the bag geometry, flexibility and functionality provides the most secure and convenient single-use solution for your in-process fluid handling, storage and shipping needs for all your process steps.

Draining System
Draining System
Order Number: FXA122378

A draining system can be installed into the Palletank for Mixing to ensure complete drainage of the Flexel® Bags without bag manipulation by the user.

Show more

Draining System
Draining System
Order Number: FXA122381

A draining system can be installed into the Palletank for Mixing to ensure complete drainage of the Flexel® Bags without bag manipulation by the user.

Show more

Palletank® Shipping Kit
Palletank® Shipping Kit
Order Number: FXC102477

The Palletank® for shipping is a qualified system that is specifically developed for safe and robust shipment of sterile bulk pharmaceutical fluids. It is available in volumes of 100 L, 200 L and 500 L. The system is composed of two basic elements, the Palletank® container and the associated shipping kit.

Show more

Palletank In-Process Fluid Handling, 2,500 L, not stackable, 400 kg

Palletank for In Process Fluid Handling are specifically developed for users who wish to leave the containers in close proximity to process equipment. It is available from 100L up-to 3,000L.

Show more

Palletank Dolly
Palletank Dolly
Order Number: FXS102254

The Palletank Dolly is a stainless steel caster built on wheels allowing to move around the Palletank.

Show more

  • 1(current)
  • 2
  • 3