text.skipToContent text.skipToNavigation

Gammasart ATD™ - Non Sterile

Gammasart ATD™, non sterile disposable connector for aseptic liquid transfer, incl. connector body and connector cover.

Order Number:  AN-CON-102025

Availability:  On Request

When you select Gammasart ATD™ connector, you then benefit of the system flexibility that may be opened and re-used up to five times without compromizing the environement integrity in case of production troubles.

The Gammasart ATD™ connector may be sterilized by autoclave or Gamma irradiation, enabling use for either traditional vessels or fully single-use fluid handling technologies.

The Gammasart ATD™ connector has been designed to insure a proper fitting of 3/8 inch (9.52 mm) and 5/16 inch (7.92 mm) tubing.

The Gammasart ATD™ connector is 100% air leak tested as a condition of lot release.

Datasheet

SART System™ — Sartorius Stedim Biotech Aseptic Rapid Transfer System
en 153.0 kB

Product properties

  • Primary Product Type
    Connectors and Disconnectors
  • Type
    Gammasart ATD ™, Non Sterile disposable connector for aseptic liquid transfer, incl. connector body and connector cover.
  • Sterility
    Non-Sterile

Technical attributes

  • Connector body material
    PBT Celanex Grade 2404MT
  • Application
    Fluid Transfer
  • Area of application
    Filling
  • Process Step
    Drug Product Formulation
  • External port sealing material
    Santoprene Grade 281-64