Skip to content Skip to navigation menu

Aseptic Transfer Systems

Aseptic transfer systems for the secure transfer of fluids, components and powders. Sartorius Stedim Biotech offers reliable single-use bags, aseptic ports and equipment for isolators, RABS and cleanrooms. The aseptic transfer systems are suitable for upstream and downstream as well as aseptic processing applications.

Choose your product configuration (103)

1/4" × 3/8" (6.4mm × 9.6mm) C-Flex® 6" Overall Length; QUICKSEAL® centered at 3"
1/4" × 3/8" (6.4mm × 9.6mm) C-Flex® 6" Overall Length; QUICKSEAL® centered at 3"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

Item no.:   QSC0406010306
1/4" × 3/8" (6.4mm × 9.6mm) Platinum-Cured Silicone; 12" Overall Length; QUICKSEAL® centered at 6"
1/4" × 3/8" (6.4mm × 9.6mm) Platinum-Cured Silicone; 12" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

Item no.:   QSP0406010612
1/4" × 3/8" (6.4mm × 9.6mm) Platinum-Cured Silicone; 18" Overall Length; QUICKSEAL® centered at 6"
1/4" × 3/8" (6.4mm × 9.6mm) Platinum-Cured Silicone; 18" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

Item no.:   QSP0406010618
1/4" × 3/8" (6.4mm × 9.6mm) Platinum-Cured Silicone; 24" Overall Length; QUICKSEAL® centered at 6"
1/4" × 3/8" (6.4mm × 9.6mm) Platinum-Cured Silicone; 24" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

Item no.:   QSP0406010624
1/4" × 3/8" (6.4mm × 9.6mm) Platinum-Cured Silicone; 6" Overall Length; QUICKSEAL® centered at 3"
1/4" × 3/8" (6.4mm × 9.6mm) Platinum-Cured Silicone; 6" Overall Length; QUICKSEAL® centered at 3"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

Item no.:   QSP0406010306