Skip to content Skip to navigation menu

Biosafe® Single-Use Bag

A complete range of Biosafe® Aseptic Transfer Bags either Gamma sterile or autoclavable and Biosafe® RAFT System are designed to best fit your requirements for aseptic transfer of components into clean rooms, isolators or RABS and for contained transfer of potent powders.

Item no.:  BIO346

Availability:  On Request

A complete range of Biosafe® Aseptic Transfer Bags either Gamma sterile or autoclavable and Biosafe® RAFT System are designed to best fit your requirements for aseptic transfer of components into clean rooms, isolators or RABS and for contained transfer of potent powders.

The Biosafe® Rapid Aseptic Fluid Transfer (RAFT) system provides easy-to-use and reliable through-the-wall aseptic transfer of liquid between clean rooms of different environmental classification while ensuring a total confinement.

When pre-assembled and pre-sterilised with Flexel® 3D or Flexboy® bags with flexibility in volumes, from a few liters up-to 3,000 l, the Biosafe® RAFT System opens up opportunities for modularity within the facility.

For use with the Biosafe® Aseptic Transfer Bags or the Biosafe® RAFT System, the Biosafe® Aseptic Transfer Ports are available in a variety of designs to meet specific needs and applications.

  • Aseptic and contained single-use technology: Enhanced sterility assurance
  • Various bag materials & sizes: High flexibility
  • Standard Biosafe® bag: Short delivery leadtime
  • Segregated preparation and manufacturing areas: Substantial reduction of higher classification areas
  • Various bag sizes pre-assembled on Biosafe® RAFT system: High flexibility in process
  • Multiple manufacturing sites: High security of supply
  • Single-use alternative to traditional stainless steel rigid transfer containers in a large variety of applications

Product properties

  • Primary Product Type
    2D Bags
  • Sterility
    Sterile
  • Dimensions
    2400 × 108 mm / 94.5 × 7.0 in.
  • Volume
    16 L
  • Connector
    One Biosafe Connector

Technical attributes

  • Connector Material
    • Acronytryle Butadiene Styrene port
    • High Density Polyethylene ring
  • Application
    Removal of Petri dishes
  • Area of Application
    Filling
  • Process Step
    Drug Product Formulation
  • Sterilization Method
    Gamma irradiation
  • Passage Diameter Dimensions
    110 mm
  • Film Material
    Polyethylene l Polyamide l Polyethylene 80 µm
  • Sterilization Procedures
    Gamma irradiated
  • Components
    N/A