s
Skip to content Skip to navigation menu

Biosafe® Biosteam® S Port Stopper - Outside

The Biosafe® range of Aseptic Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components, fluids and powders while maintaining the integrity of the critical area – isolators, RABS and cleanrooms.

Item no.:  FAA113645

Availability:  On Request

The Biosafe® range of aseptic transfer ports offers reliable and easy-to-use solutions for the secure transfer of components, fluids and powders while maintaining the integrity of the critical area – isolators, RABS and cleanrooms. Five type of Biosafe® Ports are available: Biosafe® Three-lever Port, Biosafe® Monolever Port, Biosafe® Automatic Port, Biosafe® Biosteam® P Port (for powder) and Biosafe® Biosteam® S Port (for stoppers).

Biosafe® Ports are used with the range of Biosafe® Aseptic Transfer Bags and Biosafe® RAFT System (Rapid Aseptic Fluid Transfer).

  • Enhanced sterility assurance and viral segregation in aseptic processing
  • Safer processing of potent drugs
  • Easy to use
  • Process safety
  • Versatile technology
  • Simplified maintenance and sterilisation
  • Proven containment
  • Cost effective

Datasheet

Biosafe® Ports — Contained aseptic transfer of components, fluids and powders
en 662.4 kB

Product properties

  • Primary Product Type
    Aseptic Transfer Ports
  • Opening
    Manual - Outside
  • Temperature range
    +5 – +30 °C
  • Weight
    80 kg

Technical attributes

  • Application
    Aseptic Transfer
  • Area of Application
    Filling
  • Process Step
    Drug Product Formulation
  • Materials of Construction
    Stainless Steel 316L; PETP; PEEK; silicone/EPDM for gaskets
  • Passage diameter dimensions
    110 mm
  • Sterilization Procedures
    Autoclaving (150 °C / 302 °F; -1 to +3 bars)
  • Quality Standards
    All materials are compliant with 21 CFR Part 177.2600 (EPDM / Silicone), 21 CFR Part 177.1630 (PETP) and CFR Part 177.2470 (PEEK) - The Biosafe® Biosteam® P and S Ports meet the requirements given by European Pressure Equipement directive 97/23/EC and the European explosive atmosphere Directive 94/9/EC' ATEX' - Vaccum box meets the requirements for Low Voltage European Directive 73/23/EC. -Automatic Port meets the requirements for Machinery Directive 98/37/EC; Low Voltage European Directive 73/23/EC; Electromagnetic Compatibility Directive 89/336/EC