Skip to content Skip to navigation menu

Aseptic Sampling Solutions

Aseptic sampling devices are a critical component in an effective microbial control program. Samples collected with TakeOne® are used to measure critical purity attributes such as bioburden, sterility and endotoxin levels and important process parameters like metabolites, nutrients, osmolality, pH and more.

MYCAP® Assembly; 500mL Square PETG Bottle

MYCAP® on 500mL Nalgene® PETG Square Media Bottle.
Air vent port with 0.2µm hydrophobic PES membrane filter. Inlet|outlet port with capped male luer fitting and dip tube to bottom for complete fluid withdraw.
1/8″ID x 1/4″ OD|3.2mm ID x 6.4mm OD platinum-cure silicone tubing.
Quickly and simply disconnect filter with Quickseal® aseptic disconnect.
Individually double bagged, gamma irradiated and ready for use.

Show more

MYCAP® Assembly; 500mL Square PETG Bottle

MYCAP® on 500mL Nalgene® PETG Square Media Bottle.
Air vent port with 0.2µm hydrophobic PES membrane filter. Inlet|outlet port with capped male luer fitting and dip tube to bottom for complete fluid withdraw.
1/8″ID x 1/4″ OD|3.2mm ID x 6.4mm OD platinum-cure silicone tubing.
Individually double bagged, gamma irradiated and ready for use.

Show more

MYCAP® Assembly; 500mL Square PETG Bottle

MYCAP® on 500mL Nalgene® PETG Square Media Bottle.
Air vent port with 0.2µm hydrophobic PES membrane filter. Inlet|outlet port with plug and dip tube to bottom for complete fluid withdraw.
1/8″ID x 1/4″ OD|3.2mm ID x 6.4mm OD platinum-cure C-Flex® tubing.
Quickly and simply disconnect filter with Quickseal® aseptic disconnect.
Individually double bagged, gamma irradiated and ready for use.

Show more

MYCAP® for Media; 500mL Square PETG Bottle

Sterile filter media directly into 500mL Square PETG Bottle through pre-attached Sartopore® 2 Filter.
Quickly and simply disconnect filter with Quickseal® aseptic disconnect.
Aseptically connect filled bottle at point-of-use by pre-attached aseptic connector (Aseptiquik® S).
Individually double bagged, gamma irradiated and ready for use.

Show more

MYCAP® for 1000mL Glass Bottle; GL45 Thread

MYCAP® with GL45 threads fits onto popular glass 1000mL bottles.
Air vent port with 0.2µm hydrophobic PES membrane filter. Inlet|outlet port with capped male luer fitting and dip tube optimized for 100mm tall bottles (eg, Corning® Pyrex® Round Media, Duran® Protect, etc).
Quickly and simply disconnect filter with Quickseal® aseptic disconnect.
1/8″ID x 1/4″ OD|3.2mm ID x 6.4mm OD platinum-cure silicone tubing.
Ready for installation, autoclave and use.

Show more

  • 1(current)
  • 2
  • 3