text.skipToContent text.skipToNavigation

Vivaspin 6, STARTER PACK 25pc

Vivaspin® 6 is optimally suited for the concentration of antibody-, protein-, nanoparticle- and virus samples from 6ml sample volume to 30 µl in a centrifuge accepting 50ml conical bottom centrifuge tubes. Our premium PES membranes in the twin vertical membrane design, lead to fast sample concentrations and high recoveries. A built in dead stop pocket guarantees safe and complete concentrate recovery. The Vivaspin® 6 is the only device of its size that can operate 6ml sample.

Order Number:  VS06S1

Price:  $148.00

Availability:  In Stock *

*Detailed delivery date provided during check-out

Vivaspin® 6 centrifugal concentrators have been developed to offer increased volume flexibility and performance. Vivaspin® 6 can process an impressive 6 ml in either swing bucket or fixed angle rotors accepting standard 15ml conical bottom test tubes. Vivaspin® 6 features twin vertical membranes for unparalleled filtration speed and > 100-fold concentration. Remaining volume is easy to read off the printed scale on the side of the concentrator and the modified dead stop pocket further simplifies direct pipette recovery of the final concentrate.

  • High flux PES twin membranes
  • High retentate recovery > 90 %
  • Vertical membrane design for ultra fast concentration
  • Universal rotor compatibility
  • Safe sample concentration due to dead-stop volume
  • Convenient concentrate recovery by pipetting
  • Volume graduation for easy reading/monitoring
  • > 100-fold concentration with twin vertical membranes

Vivaspin® 6 Polyethersulfone, Starter Pack

Performance Characteristics

Time to concentrate up to 30x [min.] at 20°C and solute recovery %
Rotor Swing bucket 25° Fixed angle
Start volume 6 ml 6 ml
Min. Rec. Min. Rec.
Cytochrome c 0.25 mg/ml (12,400 MW)
3,000 MWCO PES - - 90 97 %
BSA 1.0 mg/ml (66,000 MW)
5,000 MWCO PES 20 98 % 12 98 %
10,000 MWCO PES 13 98 % 10 98 %
30,000 MWCO PES 12 98 % 9 97 %
IgG 0.25 mg/ml (160,000 MW)
30,000 MWCO PES 18 96 % 15 95 %
50,000 MWCO PES 17 96 % 14 95 %
100,000 MWCO PES 15 91 % 12 91 %
Latex beads 0.004% in DMEM 10% FCS (0.055 μm)
300,000 MWCO PES - - 25 99 %
Latex beads 0.004% in DMEM 10% FCS (0.24 μm)
1,000,000 MWCO PES - - 4 99 %
Yeast 1.0 mg/ml (S. Cerevisiae)
0.2 μm PES 4 97 % 3 97 %

Application Note

Urine Protein Concentration with Vivaspin® Concentrators
en 540.6 kB
Vivaspin® 500 — High-cell-density Cultivation of Ultrafiltration: a substitute to lyophilization
en 107.6 kB
Treatment of Vivaspin® concentrators for improved recovery of low-concentrated protein samples
en 272.3 kB
Desalting and Buffer Exchange with Vivaspin® Centrifugal Concentrators
en 401.4 kB
Sartorius Ultrafiltration Products in the Preparation of Biological and Medical Nanocarriers – a Short Review
en 133.1 kB

Brochure

Ultrafiltration Family
en 1.6 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

User Manual

Vivaspin® 6 und 20 ml
de 558.2 kB
Vivaspin® 6 and 20 ml
en 461.1 kB
Vivaspin® 6 e 20 ml
it 459.8 kB
Vivaspin® 6 ml y 20 ml
es 461.3 kB
Vivaspin® 6 et 20 ml — Dispositifs Vivaspin® 6 et 20 10 kDa pour le diagnostic in vitro
fr 517.9 kB

Product properties

  • MWCO
    5,000 - 100,000 Daltons
  • Width
    18 mm
  • Volume Range
    2 – 6 mL
  • Primary Product Type
    Ultrafiltration Devices
  • Membrane material
    Polyethersulfone (PES)
  • Membrane
    Polyethersulfone (PES)

Technical attributes

  • Electrical / battery item
    No
  • Animal Components
    No
  • Concentrator Cap
    Polypropylene (PP)
  • Concentrator Body/ Sleeve
    Polycarbonate (PC)
  • Overall length
    122 mm
  • Hold-up volume
    < 10 µL
  • Active Membrane Area
    2.6 cm²
  • Swing Bucket Rotor
    6 mL
  • Dead stop volume
    30 µL
  • Fixed Angle Rotor
    6 mL
  • Certification
    None
  • Filtrate Vessel
    Polycarbonate (PC)
  • Application
    Protein Concentration
  • Area of application
    Buffer Exchange` Protein/DNA Concentration
  • Market
    BioPharma` Research
  • Device type
    Centrifugal Ultrafiltration Devices
  • Sample Type
    Protein` Peptide` Nanoparticles` Virus
Air Pressure Controller (APC)
Air Pressure Controller (APC)
Order Number: VCA002
Price: $340.00
Learn more
Vivaspin 20 Diafiltration Cups, 12pc
Vivaspin 20 Diafiltration Cups, 12pc
Order Number: VSA005
Price: $26.00
Learn more
Pipette Holder
Pipette Holder
Order Number: 725610
Price: $8.40
Learn more
Linear Stand
Linear Stand
Order Number: 725620
Price: $132.00
Learn more
Carousel Stand for 6 pipettes
Carousel Stand for 6 pipettes
Order Number: LH-725630
Price: $132.00
Learn more
Optifit tip 200, Flexibulk (960)
Optifit tip 200, Flexibulk (960)
Order Number: LH-B790204
Price: $36.00
Learn more
Optifit tip 350, Flexibulk (960), 16 u/c
Optifit tip 350, Flexibulk (960), 16 u/c
Order Number: LH-B790354
Price: $36.00
Learn more
Optifit tip 1000, Flexibulk (480), 12u/c
Optifit tip 1000, Flexibulk (480), 12u/c
Order Number: LH-B791004
Price: $22.00
Learn more
Optifit tip 1000 WB, Flexibulk (480), 12
Optifit tip 1000 WB, Flexibulk (480), 12
Order Number: LH-B791024
Price: $22.00
Learn more
4 mm pneumatic tubing, 3 m
4 mm pneumatic tubing, 3 m
Order Number: VCA012
Price: $9.90
Learn more