text.skipToContent text.skipToNavigation

Vivacon 500, 50,000 MWCO Hydrosart, 500pc

For up to 500 µl
Vivacon® 500 are centrifugal units for fast DNA concentration and buffer exchange of 500 µl samples. They are also the product of choice for protein fractionation applications. The use of Hydrosart® membranes results in high recoveries from dilute samples. Complete recovery of the concentrate is guaranteed by a reverse spinning step.

Order Number:  VN01H33

Availability:  On Request

Vivacon® 500 is optimized for the concentration / recovery and buffer exchange applications of genomic DNA and peptides for samples up to 500 µl initial volume. They are also the product of choice for peptide fractionation applications in this volume range. For optimal performance with highly diluted samples, e.g. forensic specimens, Vivacon® 500 is equipped with patented Hydrosart® regenerated cellulose membranes with extremely low unspecific binding properties and high flux. Selected MWCOs are available sterile and DNA free (PCR Grade units). They have been treated with a dual-cycle ethylene oxide (ETO) gas process to ensure they are sterile to a safety assurance level of 106 and free of detectable human genomic DNA contamination. Tests were performed with a qPCR assay over 55 cycles with a verified detection limit of 2 pg.

High recoveries and excellent reproducibility are paired with convenience offered by volume graduation and molecular weight cut-offs printed on individual devices. Vivacon® 500 features a horizontal membrane design optimal for DNA fractionation (primer removal) as well as peptide fractionation (Filter Aides Sample Preparation, FASP1). The possibility of a reverse spin after sample processing assures complete concentrate recovery which is especially important when working with low sample concentrations.

1Wisniewski JR, Zougman A, Nagaraj N, Mann M. Universal sample preparation method for proteome analysis (2009). Nat Methods. 6(5):359-62.

  • Concentration of up to 0.5 ml genomic DNA or peptide samples
  • Low binding material
  • Reverse spin possibility
  • MWCO printed on device
  • Complete and highly reproducible concentrate recovery
  • Selected cut offs available sterile and DNA free* for e.g. forensic applications
  • * qPCR assay over 55 cycles with a verified limit of detection < 2 pg

Performance Characteristics for DNA

Start volume 0.5 ml, sample concentration 50 ng/ml.

Sample size (bp) Time to concentrate up
to 30x [min.] at 20°C
Concentrate
recovery %
g-force (xg)
2,000 MWCO 10 60 min. 93 % 7,500
10,000 MWCO 30 25 min. 94 % 7,500
30,000 MWCO 50 18 min. 88 % 5,000
50,000 MWCO 300 18 min. 91 % 5,000
100,000 MWCO 600 10 min. 87 % 3,000
125,000 MWCO 650 12 min. 85 % 2,000
125,000 MWCO 900 9 min. 94 % 3,000

Performance Characteristics for Proteins

Start volume 0.5 ml, sample and concentration of proteins as specified in table.

Sample Time to concentrate up
to 30x [min.] at 20°C
Concentrate
recovery %
g-force (xg)
2,000 MWCO 0.25 mg/ml
cytochrome c
30 min. 95 % 14,000
10,000 MWCO 0.25 mg/ml
cytochrome c
15 min. 92 % 14,000
30,000 MWCO 1.0 mg/ml BSA 10 min. 95 % 14,000
50,000 MWCO 1.0 mg/ml BSA 10 min. 92 % 14,000
100,000 MWCO 1.0 mg/ml
bovine IgG
11 min. 90 % 8,000
125,000 MWCO 1.0 mg/ml
bovine IgG
10 min. 81 % 8,000

Application Note

Filter Aided Sample Preparation — (FASP) with Vivacon® 500
en 136.3 kB
Primer removal after a PCR reaction with Vivacon® 500
en 202.6 kB

Brochure

Ultrafiltration Family
en 1.6 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Datasheet

Vivacon® 500 and Vivacon® 2 — For safe DNA and protein concentration and rebuffering from 500 μl to 2 ml starting volumes.
en 741.9 kB

User Manual

Vivacon® 500 — For in vitro use only
en 261.6 kB

Product properties

  • MWCO
    50,000 Daltons
  • Volume Range
    0.1 – 0.5 mL
  • Primary Product Type
    Ultrafiltration Devices
  • PCR Grade
    No
  • Membrane material
    Hydrosart®
  • Membrane
    Hydrosart<sup>®</sup>

Technical attributes

  • Electrical / battery item
    No
  • Animal Components
    No
  • Concentrator Body/ Sleeve
    Polycarbonate (PC)
  • Dead stop volume
    5 µL
  • Certification
    None
  • Filtrate Vessel
    Polypropylene (PP)
  • Application
    Protein Concentration` DNA Concentration
  • Area of application
    Buffer Exchange` Forensic Sample Prep` Protein/DNA Concentration
  • Market
    BioPharma` Research` Forensic
  • Device type
    Centrifugal Ultrafiltration Devices
  • Sample Type
    DNA` Peptide