text.skipToContent text.skipToNavigation

Sartocon Slice 50, PESU ECO 5kD /50cm²

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Order Number:  3D91462950MLLPU

Availability:  On Request

PESU Polyethersulfone membranes are membrane polymers that are well established in the biotechnological and pharmaceutical industries. The PESU membrane is a stable polymer that features a broad pH and temperature range. Its wide temperature range makes it possible to sterilize the membrane by either steam or autoclaving. Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures. Because of these features, the PESU membrane is ideally suited for biotechnological applications. PESU cassettes are available in 0.1 µm. Polyethersulfone membranes are designed for applications in the biotechnological and pharmaceutical industries.

They can be used to remove the following cells from liquids:

  • Mammalian cells
  • Clostridia
  • Yeasts
  • Salmonella
  • Mycoplasma reduction

Polyethersulfone can withstand in-line steam sterilization without any loss of integrity or changes in membrane retention. Membrane retention is unaffected by re-use.

Datasheet

Sartocon® Slice 50 — Small scale process development disposable ultrafilters for biopharmaceutical applications
en 345.9 kB

Product properties

  • Filtration area
    50 cm²
  • MWCO
    5 kD
  • Cassette Format
    Slice 50 Cassettes
  • Filter Type
    Crossflow Filters
  • Filter Format
    Cassettes
  • Filter Configuration
    Slice 50 Cassette
  • Primary Product Type
    Filters
  • Flow Channel Geometry
    Protein conc. <20% /or viscosity max.3cp
  • Membrane filter material
    Polyethersulfone (PES)
  • Membrane material
    Polyethersulfone (PES)

Technical attributes

  • Maximum Inlet Pressure
    3 bar
  • Filter Class
    Ultrafilter
  • pH stability
    pH 1 – 14
  • Polyethersulfone (PES)
    Polyethersulfone Ultrafilter
  • Industry
    Pharma/Biotech
  • Integral Frame
    Polypropylene (PP)
  • Spacer
    Polypropylene (PP)
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Sealing Compound
    Not Applicable
  • Ultrafilter
    5 kD Polyethersulfone Ultrafilter Membrane
500 ml Sample|Diafiltration Reservoir
500 ml Sample|Diafiltration Reservoir
Order Number: VFA006
Price: $184.00
Learn more
Vivaflow 50 Stand
Vivaflow 50 Stand
Order Number: VFA016
Price: $184.00
Learn more
SARTOFLOW® Smart
SARTOFLOW® Smart
Order Number: M_Sartoflow_Smart
Tygon Size 15 pump tubing, 3 m
Tygon Size 15 pump tubing, 3 m
Order Number: VFA003
Price: $55.00
Learn more
Tygon Size 16 pump tubing, 3 m
Tygon Size 16 pump tubing, 3 m
Order Number: VFA004
Price: $55.00
Learn more