text.skipToContent text.skipToNavigation

PMA.Evolution Standard incl. power supply (AU,ZA,BR)& covers

Paint-mixing scale PMA.Evolution with a 7,500 g weighing capacity and a 0.1 g resolution for use in non-hazardous (safe) areas, incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (AU,ZA,BR).

Order Number:  EVO1S1N2-C

Availability:  On Request

Increase your paint mixing efficiency while reducing your total cost of ownership: Benefit from the precise, reliable and fast results of the new PMA.Evolution. Its superior readability - both from an angle and from a distance - make it a practical and time-saving tool to work with. With a variety of accessories you can enhance the functionality and usability of this high-quality Made-in-Germany product.

  • Internal Mixing Module
  • Amazingly Fast Installation
  • New High-contrast Display
  • Clean Work Environment

Brochure

PMA.Evolution – Der neue PMA-Standard - Effizient. Effektiv. Einfach.
de 1.8 MB
PMA.Evolution – The New PMA Standard - Economic. Efficient. Effective.
en 1.8 MB
PMA.Evolution - El nuevo estándar de PMA - Económica. Eficiente. Efectiva.
es 1.8 MB
PMA.Evolution – La nouvelle PMA standard - Économique, performante, efficace
fr 1.8 MB

Datasheet

PMA.Evolution (model EVO1S1)
en 97.3 kB

Software

PMA Management Software
en 129.6 MB

User Manual

PMA.Evolution | PMA.HD - EVO1S1 | SPO1S1
en 2.4 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — 油漆混合用天平
zh 3.3 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Farbmischwaage
de 2.9 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Paint-mixing Scale
en 4.4 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balance pour peintures
fr 3.0 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Bilancia per la miscelazione di vernici
it 2.9 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balanças de Mistura de tinta
pt 3.0 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Весы для смешивания красок
ru 3.1 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balanza para la mezcla de pintura
es 2.9 MB
Manual_PMA_Management_Software
de 541.1 kB
Manual_PMA_Management_Software
en 319.4 kB
Manual_PMA_Management_Software
fr 1.1 MB
Manual_PMA_Management_Software
es 1.1 MB

Product properties

  • Readability
    0.1 g
  • Weighing capacity
    7,500 g
  • Cable Length
    N/A
  • Depth
    321 mm
  • Dimensions
    9.1 inch × 12.6 inch × 13.4 inch
  • Height
    341 mm
  • Temperature range
    +5 – +40 °C
  • Width
    233 mm
  • Power plug
    Australia / Brazil / South Africa
  • Display
    High contrast B & W
  • Legal verification
    N/A
  • Ex approval/zone
    Non ex

Technical attributes

  • Power consumption
    2.0 W
  • Weighing pan diameter
    ⌀ 233 mm
  • Net weight, approx.
    3.0 kg
  • Calculation by factor function (to mix fractional amounts)
    0.25 – 6.0
  • Power source, power requirements
    100 – 240 V~, -10 % / +10 %
  • Calibration weight
    1, 2, 5 kg (class F2 or better)
  • Dust / water protection according to IEC 529
    IP 40
  • Interface port
    USB | Type B