text.skipToContent text.skipToNavigation

pHBasicplus pH Kit

pHBasic+ Meters Experience Complete Functionality Enjoy quick results due to innovative algorithms, superior accuracy with 5 point cal features, and operate with full functionality with advanced communication & documentation feature. Direct data transmission through convenient USB PC interface allows data memory. The same great classic interface design, intuitive graphic icons, and indicators like ElectCheck and Stability Control round out this robust meter.

Order Number:  PHBASICplusKIT

Availability:  On Request

Complete functionality at your fingertips -Fast and accurate results, easy operation, and capacity to have direct data recall and transfer. A complete pack for your entire pH requirements. Make your pH routines more efficient - Large LCD display, intuitive menu navigation and easy to understand indicators make for a seamless pH routine.

ElectCheck and Stability Control know the conditions of your sensor, the integrity of your calibration at a simple glance. Superior accuracy - Up to 5-point calibration gives a broader range in slope accuracy. Reliable and fast communication interface. Transfer up to 500 data points using USB to computer interface with no adaptors needed.

Capture GLP time & date stamps and calibration record or printout quickly via USB (slave). ElectCheck is a sensor evaluation and calibration reminder. The sensor evaluation shows the electrode quality in increments. The integrity criteria are slope, zero point and reaction time. When the time interval has elapsed, an optical and an acoustical signal is activated.Continuous Monitoring control feature allow users to know the calibration range and live monitoring of samples inside and out of the calibration range.

  • Full functionality with USB data transmission
  • Recall and output of 500 data set memory
  • Superior Accuracy with up to 5-point Calibration
  • Easy–to-use menus and intuitive operation sets
  • Sensor efficiency & calibration integrity with ElectCheck
  • Clear status icons and indicators like Stability Control
  • Large LCD display
  • Automatic temperature compensation
  • Automatic buffer recognition (25 buffer sets)
  • Programmable data collection
  • Continuous Monitoring Control CMC

Brochure

Quality Electrochemical Analysis — Professional Meters | Basic Meters | Sensors
en 1.3 MB

Datasheet

Benchtop Meter (pHBasic+ Series)
en 101.6 kB

Product properties

  • Primary Product Type
    Meters
  • Tip Type
    Cylindrical with tabs
  • Meter Type
    pH Meters
  • Connectors
    BNC/2.5 mm plug
  • Reference Junctions
    Single Patented Sealed
  • Data interface
    USB
  • Data Output
    Yes
  • Electrolyte filling solution
    Liquid 3M KCl Potassium Chloride
  • Reference System
    Ag/AgCl
  • Reference Junction Material
    Ceramic
  • Calibration Points
    5pt
  • Display
    LCD 75 × 60 mm
  • Electrode material
    Epoxy

Technical attributes

  • Components
    Power Supply` Manual` 4 AA batteries` Meter Arm and Base` Electrode PY-P11-2S
  • Temperature compensation
    Integrated ATC 2.5 mm plug NTC 10 KOhm
  • Parameters
    pH
  • Other components
    Electrode, Meter, Arm and Base
  • Market
    Academic` Industrial
1000 Buffer Kit 4,7,10
1000 Buffer Kit 4,7,10
Order Number: PY-B1L-2S
Price: $121.00
Learn more
Data output Mini USB/RS232-9 pol.
Data output Mini USB/RS232-9 pol.
Order Number: YCC03-D09
Price: $53.00
Learn more
Data Cable mini USB|USB A
Data Cable mini USB|USB A
Order Number: YCC04-D09
Price: $55.00
Learn more
Remote display
Remote display
Order Number: YRD03Z
Price: $525.00
Learn more
Basic Meter Arm
Basic Meter Arm
Order Number: PY-A02-2S
Price: $102.00
Learn more
Pro Meter Arm
Pro Meter Arm
Order Number: PY-A03-2S
Price: $161.00
Learn more
Safe-Cone Filter, standard, Ø 2.51 mm
Safe-Cone Filter, standard, Ø 2.51 mm
Order Number: 721008
Price: $15.00
Learn more
Safe-Cone Filter, plus, Ø 2.51 mm
Safe-Cone Filter, plus, Ø 2.51 mm
Order Number: 721018
Price: $18.00
Learn more
Ionizing blower 110V
Ionizing blower 110V
Order Number: YIB01-0UR
Price: $1,785.00
Learn more
Sartorius Stat-Pen
Sartorius Stat-Pen
Order Number: YSTP01
Price: $1,885.00
Learn more
External battery pack
External battery pack
Order Number: YRB11Z
Price: $590.00
Learn more
SafetySpace™ Filter Tip, 2-120 µl, single tray
SafetySpace™ Filter Tip, 2-120 µl, single tray
Order Number: 790101F
Price: $163.00
Learn more
Optifit Tip, 0.5-200 µl, single tray
Optifit Tip, 0.5-200 µl, single tray
Order Number: 790201
Price: $70.00
Learn more
Optifit Tip, 0.5-200 µl, single tray
Optifit Tip, 0.5-200 µl, single tray
Order Number: 790200
Price: $68.00
Learn more
Optifit Tip, 5-350 µl, single tray
Optifit Tip, 5-350 µl, single tray
Order Number: 790350
Price: $70.00
Learn more
Optifit Tip, 5-350 µl, single tray
Optifit Tip, 5-350 µl, single tray
Order Number: 790351
Price: $96.00
Learn more
Optifit Tip, 5-350 µl, refill tower
Optifit Tip, 5-350 µl, refill tower
Order Number: 790352
Price: $47.00
Learn more
Optifit tip 200, Flexibulk (960)
Optifit tip 200, Flexibulk (960)
Order Number: LH-B790204
Price: $36.00
Learn more
Optifit tip 350, Flexibulk (960), 16 u/c
Optifit tip 350, Flexibulk (960), 16 u/c
Order Number: LH-B790354
Price: $36.00
Learn more
Optifit Tip Low Retention, 0.5-200 µl, single tray
Optifit Tip Low Retention, 0.5-200 µl, single tray
Order Number: LH-L790200
Price: $81.00
Learn more
Optifit Tip Low Retention, 0.5-200 µl, refill tower
Optifit Tip Low Retention, 0.5-200 µl, refill tower
Order Number: LH-L790202
Price: $48.00
Learn more
Optifit Tip Low Retention, 5-350 µl, single tray
Optifit Tip Low Retention, 5-350 µl, single tray
Order Number: LH-L790350
Price: $101.00
Learn more
Optifit Tip Low Retention, 5-350 µl, refill tower
Optifit Tip Low Retention, 5-350 µl, refill tower
Order Number: LH-L790352
Price: $68.00
Learn more
SafetySpace™ Filter Tip Low Retention, 2-120 µl, single tray
SafetySpace™ Filter Tip Low Retention, 2-120 µl, single tray
Order Number: LH-LF790101
Price: $181.00
Learn more
Balance table made from synthetic stone
Balance table made from synthetic stone
Order Number: YWT03
Price: $2,195.00
Learn more
Wall console
Wall console
Order Number: YWT04