text.skipToContent text.skipToNavigation

m Green NPS & gridded MF, 1.2 µm

Nutrient pad sets - dehydrated media pads in petri dishes , pre-sterilized, along with suitable membrane filters for economical, time-saving microbiological quality control. No other ready-to-use culture media assures such consistently high quality and reproducible results up to 24 months.

Order Number:  14072--47------N

Price:  $195.00

Availability:  Delivery within 2 - 3 weeks *

*Detailed delivery date provided during check-out

Schaufus Pottinger (m Green yeast and mold) Nutrient Pad Sets for yeasts and molds, 100 NPS in petri dishes, with 100 sterile membranes

Sartorius Nutrient Pad Sets have been used successfully in the membrane filter method for more than 30 years. Practical and easy to handle, Nutrient Pads reduce labor and simplify many microbiological testing procedures. Microorganisms require the appropriate culture media for optimal growth. Nutrient Pad Sets are sterile, dehydrated culture media. Once they are moistened with 3.0 – 3.5 ml of sterile and demineralized (or pure ) water they are ready-to-use immediately. The level of moisture is optimal when an excess ring of water surrounding the NPS is visible.

The standard NPS box contains 100 sterile Nutrient Pads, each of which is individually inserted in a petri dish and sterilized. Ten each of these petri dishes are sealed in an aluminum bag. This special packaging in bags protects the sensitive formula constituents of the Nutrient Pad during transport and storage from fluctuations in humidity and temperature. As a result, it guarantees the high quality of our NPS throughout their entire shelf life up to 24 months. This makes the Sartorius Nutrient Pads Sets unique: No other ready-to-use culture media around the globe assures such consistently high quality and reproducible results up to 24 months.

Compliance with International Standards: Currently, Sartorius offers more than 30 different Nutrient Pad Set types to meet the diverse requirements of microbiological analysis. Aside from the European drinking water directive, they comply with other international regulations and recommendations: international pharmacopoeias, DIN and ISO standards, the American Standards for Water and Foods, mineral water regulations, brewery guidelines, such as MEBAC or EBC, and recommendations of the food industry, such as LMBG, NCA and ICUMSA, etc.

Includes Membrane Filters: All Nutrient Pad Set types are supplied with the appropriate membrane filters, which are also individually sterile packaged. Nutrient Pad Sets are also available with Microsart® e.motion Membrane Filters which are specially designed for the Microsart® e.motion Dispenser and can be conveniently inserted. The membrane filters are then automatically removed from their sterile package. All membrane filters, tailored to meet the special requirements of microbial detection, are available with 47 or 50 mm diameter.

  • Trouble-free storage up to 24 month
  • Compliance with international standards and references
  • Validation guide available
  • Highly versatile -multiple applications
  • Economical – no time consuming and labor intensive preparation of nutrient media (sterilization, cleaning etc.)
  • Easy handling – no need for comprehensive microbiological testing equipment

No documents found

Product properties

  • Sterility
    Sterile
  • Diameter
    47 mm
  • Pore size
    1.2 µm
  • Media format
    Nutrient Pads
  • Primary Product Type
    Culture Media
  • Membrane Packaging
    Individually Packed
  • Packaging
    10 Bags of 10 Dishes
  • Pack size
    100
  • Package Type
    Dishes
  • Membrane Color | Grid Color
    white | green
  • Target Microorganism
    Yeasts and molds

Technical attributes

  • Application
    Microbial Enumeration
  • Market
    Food & Beverage
  • Dimensions (WxDxH)
    170 × 400 × 140 mm
  • Sample Type
    Sugar, Sugar Products` Soft drinks, Concentrates` Wine` Fruit Juice` Other Products
  • Culture Media
    Schaufus Pottinger (m Green yeast and mold)
  • Reference standards
    APHA (food)
  • Electrical / battery item
    No
  • Animal Components
    Yes
Microsart Base 47 mm, stainless steel
Microsart Base 47 mm, stainless steel
Order Number: 1ZU---0002
Price: $108.00
Learn more
Vacusart
Vacusart
Order Number: 17804----------M
Funnel
Funnel
Order Number: 6981002
Funnel
Funnel
Order Number: 6981004
Funnel
Funnel
Order Number: 6981065
Incubator, 100-240V, 50/60Hz, 18 Litre
Incubator, 100-240V, 50/60Hz, 18 Litre
Order Number: 18119
Price: $940.00
Learn more
Microsart mini.vac, 115 V | 60 Hz
Microsart mini.vac, 115 V | 60 Hz
Order Number: 16694-1-60-06
Price: $565.00
Learn more
Microsart e.jet Fluid Pump 4L/min
Microsart e.jet Fluid Pump 4L/min
Order Number: 166MP-4
Price: $1,450.00
Learn more
Tubing with Coupling Quick Con., PSU
Tubing with Coupling Quick Con., PSU
Order Number: 1ZA---0006
Price: $29.00
Learn more
Tubing pressure-sided, silicone, 1 m
Tubing pressure-sided, silicone, 1 m
Order Number: 1ZAS--0007
Price: $24.00
Learn more
Midisart®
Midisart®
Order Number: M_Midisart