text.skipToContent text.skipToNavigation

ProFreeze™-CDM, Non-Animal Origin, Chemically Defined Freeze Medium (2X)

Order Number:  12-769E

Availability:  On Request

ProFreeze™-CDM, NAO, Chemically Defined Freeze Medium (2X) is universally suitable for cryopreserving many cell types in the absence of fetal bovine serum (FBS). However, it is used to greatest advantage with cells cultured in a serum-free and animal component-free environment. This protein-free freezing medium contains no animal derived components, insulin, or hydrolysate, and maintains high cell viability upon recovery from frozen storage.ProFreeze™ requires the addition of 15% reagent or spectrophotometric grade DMSO be added at the time of use. One bottle will make 117.6 ml of complete 2X concentrated freezing medium after the addition of 17.6 ml DMSO. For best results, keep on ice during use.

No documents found

Product properties

  • Adherence/Suspension
    Adherent, Suspension
  • Chemically Defined (CD)
    Yes
  • Serum Free
    Yes
  • Package Type
    Bottle
  • Volume
    100 mL
  • Liquid solution
    Sterile
  • Protein Free
    Yes
  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Technical attributes

  • Application Area
    Cryopreservation
  • Storage temperature
    2 – 8 °C
  • Size
    0.1 L
  • Storage conditions
    In the dark

No accessories & consumables found