pH-Sensor, 120/12-VP-HM
pH and dissolved oxygen are standard measurements of every Sartorius BIOSTAT® bioreactor | fermenter. Hamilton sensors for pH, dissolved oxygen and redox are characterized by proven quality and outstanding performance, backed by over 50 years of engineering and manufacturing expertise in innovative design.
Order Number: BB-8848654
Availability: On Request
Configurate your Hamilton Probes
The EasyFerm Plus sensors are designed to withstand demanding applications in pharmaceutical and chemical industries. It is supplied with a pre-pressurized electrolyte which prevents the diffusion of sample into the sensor. The Everef-F reference cartridge ensures that the PhermLyte reference electrolyte remains free of silver and precipitation. It withstands steam sterilization, autoclavation and CIP cleanings.
- Ceramic diaphragm is an improved barrier of the electrode
- Highly reliable measurements after steam sterilization, autoclavation and CIP cleanings
- Drift-free measurement
- Pre-pressurized reference electrolyte ensures a clog-free diaphragm
For further technical information, please visit http://www.hamiltoncompany.com/search/search_results/EasyFerm-Plus-VP-120
No documents found
Product properties
-
Primary Product TypeSensors
-
Type of sensorpH
-
Electronic ConnectorVP
Technical attributes
-
Vessel TypeStainless Steel (any size)` UniVessel® Glass, 0.5L
-
Instrument CompatibilityBiostat® B-DCU II` Biostat® Cplus` Biostat® D-DCU