text.skipToContent text.skipToNavigation

Process Control

BioPAT® Trace
BioPAT® Trace
Order Number: biopattrace

BioPAT® Trace is an analysis system for simultaneous online monitoring of glucose and lactate in laboratory and industrial cultivations of microorganisms and cell lines. BioPAT® Trace ensures a high degree of measurement performance and process reliability due to its unique combination of a reusable analyser and single-use enzymatic sensors and fluidic elements.

  • Simultaneous online measurement of glucose and lactate
  • Fully automated, self-calibrating system
  • Modes: filtration, dialysis, sampling
  • Unique dialyses mode for small volume bioreactors
  • Plug & Play
  • Reusable system
  • Fully disposable sensor & fluidics set
  • Ethernet, modbus, (OPC) connectivity
  • Compact device, small footprint

Show more

BioPAT® Spectro
BioPAT® Spectro
Order Number: biopatspectro

BioPAT® Spectro NIR process sensor monitors the fermentation process inline by providing real-time feedback. Monitoring the process values during biotechnological fermentation is crucial for maintaining the high efficiency and quality of a bioprocess. Although commercial sensor systems are available for real-time monitoring of some variables, such as pH or the concentration of dissolved oxygen, BioPAT® Spectro provides monitoring capabilities that are light years beyond such sensor systems.

  • Process trajectories for real- time fermentation monitoring
  • Golden batch comparison
  • Cell growth and viability monitoring
  • Monitoring of nutrients and metabolites
  • Media quality fingerprinting

Show more

BioPAT® Xgas
BioPAT® Xgas
Order Number: biopatxgas

The BioPAT® Xgas monitors and controls bioprocesses in real time. It is a combined oxygen-carbon dioxide sensor featuring automatic compensation of humidity and pressure. The range for oxygen is 1 - 50% and for carbon dioxide 0 - 10%, with ±3% accuracy on the reference value and a difference of less than ±0.2% on the reading. The sensor is non-invasive and can be conveniently integrated onto a new Sartorius Stedim bioreactor exhaust line or your current system.

  • Parallel and continuous measurement of O2 and CO2 using just one sensor
  • Standardized integration into Sartorius bioreactors for event-based control, enabled by real-time determination of respiration parameters
  • High accuracy and process reliability ensured by automatic compensation of humidity and pressure
  • Compact design for convenient integration into both small lab bioreactors and process-scale fermenters
  • Status display and calibration buttons directly on the BioPAT® Xgas for easy operation

Show more