Skip to content Skip to navigation menu

Process Analysers

Process analysers as inline and online measurement technologies provide real-time data for outstanding process control, which results in high-quality production. Thorough monitoring by process analysers with up to 100% coverage of process parameters and subsequent documentation ensures optimal compliance. Moreover, monitoring makes transactions verifiable and establishes a basis of trust between suppliers and customers.

Choose your product configuration (2)

BioPAT® Trace
BioPAT® Trace

BioPAT® Trace is an analysis system for simultaneous online monitoring of glucose and lactate in laboratory and industrial cultivations of microorganisms and cell lines. BioPAT® Trace ensures a high degree of measurement performance and process reliability due to its unique combination of a reusable analyser and single-use enzymatic sensors and fluidic elements.

  • Simultaneous online measurement of glucose and lactate
  • Fully automated, self-calibrating system
  • Modes: filtration, dialysis, sampling
  • Unique dialyses mode for small volume bioreactors
  • Plug & Play
  • Reusable system
  • Fully disposable sensor & fluidics set
  • Ethernet, modbus, (OPC) connectivity
  • Compact device, small footprint

Item no.:   biopattrace
BioPAT® Xgas
BioPAT® Xgas

The BioPAT® Xgas monitors and controls bioprocesses in real time. It is a combined oxygen-carbon dioxide sensor featuring automatic compensation of humidity and pressure. The range for oxygen is 1 - 50% and for carbon dioxide 0 - 10%, with ±3% accuracy on the reference value and a difference of less than ±0.2% on the reading. The sensor is non-invasive and can be conveniently integrated onto a new Sartorius Stedim bioreactor exhaust line or your current system.

  • Parallel and continuous measurement of O2 and CO2 using just one sensor
  • Standardized integration into Sartorius bioreactors for event-based control, enabled by real-time determination of respiration parameters
  • High accuracy and process reliability ensured by automatic compensation of humidity and pressure
  • Compact design for convenient integration into both small lab bioreactors and process-scale fermenters
  • Status display and calibration buttons directly on the BioPAT® Xgas for easy operation

Item no.:   biopatxgas