text.skipToContent text.skipToNavigation

Powder Transfer Bag System

The powder transfer bag system is designed for powder-delivery applications where high containment and product recovery are required, such as preparation of media and buffers and product formulation. The system is a single-use alternative to conventional reusable rigid containers and plastic pouches. Available in volumes of 15 l to 30 l, the powder transfer bag system is routinely used in all scale-up levels from process development to commercial biomanufacturing.

Powder Transfer Bag System 30 l
Powder Transfer Bag System 30 l
Order Number: FMA114009

Powder Transfer Bag System is designed for powder delivery applications where high containment, high product recovery and ease of use are important. They are available in 15 L and 30 L.

Show more

Powder Transfer Bag System 15 l
Powder Transfer Bag System 15 l
Order Number: FMA114008

Powder Transfer Bag System is designed for powder delivery applications where high containment, high product recovery and ease of use are important. They are available in 15 L and 30 L.

Show more