Skip to content Skip to navigation menu

PMA.Evolution Paint Mixing Scales

PMA.Evolution paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in non-hazardous (safe) areas.

Choose your product configuration (10)

PMA.Evolution Standard incl. power supply (AU,ZA,BR)& covers
PMA.Evolution Standard incl. power supply (AU,ZA,BR)& covers

Paint-mixing scale PMA.Evolution with a 7,500 g weighing capacity and a 0.1 g resolution for use in non-hazardous (safe) areas, incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (AU,ZA,BR).

Item no.:   EVO1S1N2-C
PMA.Evolution Standard incl. power supply (US,EU,UK)& covers
PMA.Evolution Standard incl. power supply (US,EU,UK)& covers

Paint-mixing scale PMA.Evolution with a 7,500 g weighing capacity and a 0.1 g resolution for use in non-hazardous (safe) areas, incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (US, EU, UK).

Item no.:   EVO1S1N1-C
PMA.Evolution Ex zone 1, 10 m incl. covers
PMA.Evolution Ex zone 1, 10 m incl. covers

PMA.Evolution paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable (10 m | 33 ft.), incl. in-use covers for display, column and pan.

Item no.:   EVO1X2-C
PMA.Evolution Ex zone 1, 20 m | 65 ft (US,EU,UK) incl. covers
PMA.Evolution Ex zone 1, 20 m | 65 ft (US,EU,UK) incl. covers

PMA.Evolution paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable (20 m | 65 ft.), incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (US, EU, UK).

Item no.:   EVO1X3N1-C
PMA.Evolution Ex zone 1, 10 m | 33 ft (US,EU,UK) incl. covers
PMA.Evolution Ex zone 1, 10 m | 33 ft (US,EU,UK) incl. covers

PMA.Evolution paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable (10 m | 33 ft.), incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (US, EU, UK).

Item no.:   EVO1X2N1-C

Increase your paint mixing efficiency while reducing your total cost of ownership: Benefit from the precise, reliable and fast results of the new PMA.Evolution. Its superior readability - both from an angle and from a distance - make it a practical and time-saving tool to work with. With a variety of accessories you can enhance the functionality and usability of this high-quality Made-in-Germany product.

  • Internal Mixing Module
  • Amazingly Fast Installation
  • New High-contrast Display
  • Clean Work Environment

Brochure

PMA.Evolution – Der neue PMA-Standard - Effizient. Effektiv. Einfach.
de 3.9 MB
PMA.Evolution – The New PMA Standard - Economic. Efficient. Effective.
en 3.9 MB
PMA.Evolution - El nuevo estándar de PMA - Económica. Eficiente. Efectiva.
es 1.8 MB
PMA.Evolution – La nouvelle PMA standard - Économique, performante, efficace
fr 1.8 MB
宣传手册:实验室称重产品精简目录
zh 17.8 MB

Datasheet

PMA.Evolution (model EVO1S1)
en 97.3 kB
PMA.Evolution (model EVO1X2)
en 117.8 kB
PMA.Evolution (Modell EVO1Y1)
de 123.1 kB
PMA.Evolution (model EVO1Y1)
en 99.2 kB

Software

PMA Management Software
en 129.6 MB

User Manual

PMA.Evolution | PMA.EVO1Y — Paint-mixing Scales for Potentially Explosive Areas Zone 2
en 6.0 MB
PMA.Evolution — EVO1Y — 用于潜在爆炸区域 2 区的涂料混合天平
zh 6.1 MB
PMA.Evolution — EVO1Y1 — Farbmischwaagen für den Einsatz in explosionsgefährdeten Bereichen der Zone 2
de 5.6 MB
PMA.Evolution — EVO1Y1 — Paint-Mixing Scales for Use in Potentially Explosive Atmospheres of Zone 2.
en 5.7 MB
PMA.Evolution — EVO1Y1 — Balances pour peintures pour l'utilisation dans les atmosphères explosives de la zone 2
fr 5.6 MB
PMA.Evolution — EVO1Y1 — Bilance per la miscelazione di vernici per l'utilizzo in aree a rischio di esplosione della zona 2
it 5.6 MB
PMA.Evolution — EVO1Y — Balanças de mistura de tinta para o uso em atmosfera potencialmente explosiva da zona 2
pt 6.0 MB
PMA.Evolution — EVO1Y1 — Balanzas para la mezcla de pinturas, para uso en áreas potencialmente explosivas de la zona 2
es 5.6 MB
PMA.Evolution | PMA.HD - EVO1S1 | SPO1S1
en 2.4 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — 油漆混合用天平
zh 3.3 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Farbmischwaage
de 2.9 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Paint-mixing Scale
en 4.4 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balance pour peintures
fr 3.0 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Bilancia per la miscelazione di vernici
it 2.9 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balanças de Mistura de tinta
pt 3.0 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Весы для смешивания красок
ru 3.1 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balanza para la mezcla de pintura
es 2.9 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Installation Instructions
en 7.7 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — 用于潜在爆炸性环境下的调漆用天平
zh 6.0 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Farbmischwaagen für den Einsatz in explosionsgefährdeten Bereichen
de 5.3 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Paint-Mixing Scales for Use in Potentially Explosive Atmospheres
en 8.8 MB
PMA.Evolution | PMA.HD EVO1X | LAB1X — Balances pour peintures pour l'utilisation dans les atmosphères explosives
fr 5.5 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Balanzas para la mezcla de pinturas, para uso en áreas potencialmente explosivas
es 5.4 MB
Manual_PMA_Management_Software
de 541.1 kB
Manual_PMA_Management_Software
en 319.4 kB
Manual_PMA_Management_Software
fr 1.1 MB
Manual_PMA_Management_Software
es 1.1 MB
External calibration weight 1 kg (class F2)
External calibration weight 1 kg (class F2)

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

Item no.:   YCW614-AC-00
External calibration weight 5 kg (class F2)
External calibration weight 5 kg (class F2)

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

Item no.:   YCW654-AC-00
External calibration weight 2 kg (class F2)
External calibration weight 2 kg (class F2)

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

Item no.:   YCW624-AC-00

Customers Also Purchased

In-use cover for display (set of 10)

In-use cover for display (set of 10)

Learn More
In-use cover for column (set of 10)

In-use cover for column (set of 10)

Learn More
In-use cover for weighing pan (set of 10)

In-use cover for weighing pan (set of 10)

Learn More