Skip to content Skip to navigation menu

Plastic Palletank for storage

The Plastic Palletank for storage can be used for media and buffer storage, sample collection, bulk harvest, fraction collection etc. It represents a cost-effective containment solution for the storage and processing of biopharmaceutical fluids contained in Flexel® 3D Bags. The Plastic Palletank for storage is available as standard product with volumes of 200 l and 500 l that perfectly fit with according Flexel® 3D Bags.

Palletank for Storage, 200 L, Stackable Up to 3 units, 25 kg, 805 × 607 × 969 mm
Palletank for Storage, 200 L, Stackable Up to 3 units, 25 kg, 805 × 607 × 969 mm

Palletank for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank.

Item no.: FXC116215
Palletank Dolly
Palletank Dolly

The Palletank Dolly is a stainless steel caster built on wheels allowing to move around the Palletank.

Item no.: FXA116631