text.skipToContent text.skipToNavigation

Docu-pH Meter

Docu-pH Meter: The high quality value priced pH meter and mV meter.
Use with a DocuClip® and get GLP reporting and traceability.
Choose precalibrated traceable pH probes or any standard probe.

Order Number:  DOCU-PH

Availability:  On Request

DocuClip & Docu pH Meter let you close the reliability gap in electrochemistry. DocuClip & Docu pH Meter from Sartorius are setting new standards for documentation of results in electrochemistry.

  • Graphic display and soft keys for intuitive user guidance by plain-language prompts
  • Automatic temperature compensation, buffer recognition as well as recognition of various temperature sensors
  • Improved calibration routines support optimum procedural sequences in the laboratory
  • Automatic recognition of electrodes with DocuClip for unambiguous allocation of calibration data

DocuClip & DocuMeter let you close the reliability gap in electrochemistry

Laboratory work, particularly in the areas of chemical and pharmaceutical research, requires 100% traceable documentation. Conventional procedures, however, still hold some risks: Sensors that have been used may be mixed up. An electrode may have been used so often that it is no longer fully effective - but how can you tell? Manual recording of electrode identification is error-prone. Permanent allocation of identifying and calibration data to a particular pH electrode gives you complete reliability. It is no longer possible to mix up electrodes. The quality and effectiveness of electrodes can be checked at any time.

No documents found

Product properties

  • Readability
    0.1 | 0.01 | 0.001
  • Weight
    1 kg
  • Measuring range
    -2,000...20,000
  • Type
    pH Meter
  • Electrode material
    Without electrode
  • Temperature sensor
    Without electrode
  • Electrolyte filling solution
    Without electrode

Technical attributes

  • Dimensions (WxDxH)
    145 × 229 × 89 mm
  • Accuracy (temperature)
    +/- 0.2 °C
  • Measuring range in °C
    -5 – +105° C
  • Temperature readability
    0.1 °C
  • Measuring range in mV
    -2000.0 … 2000.0
  • Sample weight, average
    No
  • ISO/GLP compliant print out
    No
  • Communication with DocuClip®
    Yes
  • Interface RS232C
    Yes
  • ATC 10 kO, ATC 30 kO, Pt1000
    2.5 mm phone plug
  • Buffer recognition
    Automatic=== technical buffers, DIN|NIST buffers
  • Inputs for pH combination electrodes
    BNC
  • Date | time battery-supplied
    No
  • Temperature compensation
    Automatic or manual from –5° to 105°C
  • Memory for measurement data
    No
  • Accuracy in mV
    +/- 0.2 < | 1000 | +/- 1 < | 1000 |
  • Readability in mV
    0.1 | 1
  • Calibration standards
    3
  • Calibration reminder
    No