text.skipToContent text.skipToNavigation

BioWelder® Tube Holder

BioWelder® accessory consisisting of a set of 2 holders for the tubing hose to be welded.

Order Number:  16376

Availability:  On Request

BioWelder® accessory consisisting of a set of 2 holders for the tubing hose to be welded.

No documents found

Product properties

  • Condition of Use
    Reusable
  • Technology
    Instrument
  • Primary Product Type
    Sealer and Welders
  • Type
    2- fould Tube Holder OD 5/16" (8.0 mm ), ID 3/16" (4.8 mm), Wall 1/16 " (1.6 mm)
  • Wall thickness
    1.6

Technical attributes

  • Area of application
    Connecting & Disconnecting
  • Process Step
    Drug Substance Purification` Drug Product Formulation` Media` Buffer` Cell Harvest & Downstream Processing Intermediates
  • Tube Size (ID - OD)
    5/16" OD
  • Housing material
    Stainless steel
  • Blade
    Cr-Ni-Alloy, single-use
  • Relative humidity
    20% – 80 % (ideal=== 60%)
  • Max. tube OD
    3/4"
  • Min.tube OD
    1/4"
  • Weight (approx.)
    0.01 kg
  • Max. ambient temperature
    20 – 30 °C (ideal 60 %)
  • Interface
    RS232 for printer
  • Thickness requirement for wall
    1/8 in.
  • Meter dimensions in mm
    3/16 × 5/16

No accessories & consumables found