text.skipToContent text.skipToNavigation

Sartoclear® P Module

Sartoclear® P Depth filter Modules are stackable, cellulose based depth filters for use in stainless steel housings. Because of their large capacities they are used for the clarification of large mammalian and microbial cell cultures.

Order Number:  293C8HP16-1FA

Availability:  On Request

Sartoclear® P Depth filter Modules are 12” stackable filtration modules for use in stainless steel housings. The filter sheets are made of a mixture of cellulosic fibers and filter-aids such as diatomaceous earth. The open 3-dimensional matrix has a high capacity for a wide range of range of particles. For this reason Sartoclear® P Depth filter Modules are often used for the clarification of mammalian and microbial cell cultures. Because of their large filtration capacities Sartoclear® P Depth filter Modules are used for the clarification of large (>2000 L) bioreactors. The tighter filtration grades protect membrane filters after a centrifuge step.

Datasheet

Sartoclear® P Single Layer Depth Filter Modules — Cell Clarification and Contaminant Removal Technologies
en 161.2 kB

Product properties

  • Filter Type
    Clarification Filters
  • Filter Format
    Depth Filter Modules
  • Primary Product Type
    Filters
  • Type
    Depth filter module
  • Grade
    C8HP
  • Connector Inlet
    Flat Adapter
  • Pack size
    1
  • Filtration area
    3.6 m²
  • Height
    406 mm
  • Retention Rate
    4.0 µm
  • Cartridge Height
    406 mm
  • Diameter
    16 inch
  • Material o-ring | seal
    EPDM
  • Application
    Cell harvest
  • Adapter
    Flat adapter

Technical attributes

  • Sterilization Procedures
    1 cycle of wet autoclaving 121°C at 1 bar (14.59 psi) for 30 min` 1 cycle in-line steam sterilization at 121°C for 60 min
  • Industry
    Pharma/Biotech
  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • Bacterial Endotoxins
    < 0.25 EU/mL
  • Maximum Differential Pressure
    20 °C=== 2 bar; 80 °C=== 1 bar; 121 °C=== 0.2 bar
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
  • Structural Compounds
    Polypropylene (PP)
  • Support Layers
    Polypropylene (PP)
  • Support Fleece
    Polypropylene (PP)
  • Filter material
    Cellulosic depth filter media with inorganic filter aids
  • Depth filter material
    C8HP
  • Application
    Cell Harvest

No accessories & consumables found