text.skipToContent text.skipToNavigation

Sartoclear® P MaxiCap®

Sartoclear® P MaxiCaps® are single-use depth filter capsules for clarification applications in the range of 1 -100 L. The unique linear scalable design makes them a perfect choice for scale up studies and small scale productions.

Order Number:  293F7HP13AFFF--V

Availability:  On Request

Sartoclear® P MaxiCaps® are self-contained; single-use depth filter capsules for harvest and clarification applications in the range of 1 -100 L. The Sartoclear® P MaxiCaps® have a unique linear scalable design which makes them the ideal choice for scale up trials and small scale production processes. The filter sheets are made of a mixture of cellulosic fibres and filter-aids such as diatomaceous earth. The open 3-dimensional matrix has a high capacity for a wide range of particles. For this reason Sartoclear® P Depth filter Sheets are the best choice for the clarification of mammalian and microbial cell cultures. Other applications are the separation of cryo-precipitants and the removal of particles and lipids from serum and plasma applications.

Datasheet

Sartoclear® P MaxiCaps® — Cell Clarification and contaminant Removal
en 157.4 kB

Product properties

  • Filter Type
    Clarification Filters
  • Filter Format
    Depth Filter Capsules
  • Capsule/Cartridge Format
    MaxiCaps®
  • Primary Product Type
    Filters
  • Type
    Depth filter MaxiCap<sup>®</sup>
  • Grade
    F7HP
  • Connector Outlet
    ¾" Sanitary
  • Connector Inlet
    ¾" Sanitary
  • Pack size
    2
  • Filtration area
    0.06 m²
  • Height
    127 mm
  • Retention Rate
    1.0 µm
  • Cartridge Height
    250 mm
  • Diameter
    100 mm
  • Application
    Clarification
  • Adapter
    ¾" Sanitary Inlet + Outlet

Technical attributes

  • Sterilization Procedures
    1 cycle of wet autoclaving 121 °C at 1 bar for 30 min, MaxiCaps<sup>®</sup> may not be in-line steam sterilized!
  • Industry
    Pharma/Biotech
  • Sterilization Method
    Autoclavable
  • Bacterial Endotoxins
    < 0.25 EU/mL
  • Maximum Differential Pressure
    2 bar
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
  • Structural Compounds
    Polypropylene (PP) and Silicone (SI)
  • Support Layers
    Polypropylene (PP)
  • Support Fleece
    Polypropylene (PP)
  • Filter material
    Cellulosic depth filter media with inorganic filter aids
  • Depth filter material
    F7HP
  • Application
    Clarification

No accessories & consumables found