text.skipToContent text.skipToNavigation

Stainless Steel Retaining Tank, 50 L, 55.9 cm × 37.4 cm, Stainless Steel, Not Jacketed

Flexel® 3D Stainless Steel Cylindrical Mixing Drums from 50L to 1,000L.

Order Number:  LT-JTBB059

Availability:  On Request

The Flexel® LevMixer® -Drum is a unique single-use mixing solution utilising cylindrical tank geometries combined with the ATMI LevMixer® levitated impeller and Sartorius Stedim Biotech Flexel® LevMixer® Bag technologies.

  • Various tank sizes: High flexibility

No documents found

Product properties

  • Dimensions
    55.9 cm × 37.4 cm
  • Volume
    50 L
  • Jacketed
    No

Technical attributes

  • Bottom 1 side drain port
    Yes

No accessories & consumables found